IESNA:LM-63-2002 [TEST]P1358747 [TESTLAB]INNOVATION CENTER(G3) [ISSUEDATE]02/18/2026 [MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G3-2407-184-4) [MANUFAC] COOPER LIGHTING SOLUTIONS - McGraw-Edison [LUMCAT]GSS-SB2A-740-U-SL4-HSS [LUMINAIRE] GALLEON II SLIM SITE HIGH DENSITY LED ARRAYS 2SQUARE 58W 70CRI 4000K FIXTURE w/ TYPE IV SPILL CONTROL DISTRIBUTION OPTIC AND HOUSE SIDE SHIELD [LAMP] (52) 4000K CCT, 70 CRI LEDS [DRIVER] ELECTRONIC DRIVER [_INPUT_ELECTRICAL]120 VOLTS 0.48A 58.0W [_SEARCH_SOURCETYPE]LED [_SEARCH_CRI]70 [_SEARCH_COLORTEMP]4000K [_THDi]9.0% [_PF]0.98 [_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare [MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway [MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility [MORE] Walkway, Warehouse, Wet Location [_SEARCH_MOUNTING] Arm, Pole, Wall [_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED [MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS [MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER [MORE]WITH TEST DISTANCE OF 28.75 FEET [_ABSOLUTELUMENS]5605.2 TILT=NONE 52 -1 1 37 22 1 1 1.0000 0.5000 0.0000 1.000 1 58.0 0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 52.5 55 57.5 60 62.5 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 0 5 15 25 35 36 45 55 65 75 85 90 95 105 115 125 135 145 155 165 175 180 813.0 841.7 872.3 908.7 937.4 969.9 1006.3 1023.5 1050.3 1090.4 1128.7 1186.1 1337.2 1484.5 1698.8 2001.0 2234.4 2437.2 2708.8 2948.0 3210.1 3391.8 3512.3 3569.7 3539.1 3313.4 2563.5 1629.9 1109.6 872.3 585.4 164.5 49.7 21.0 7.7 0.0 0.0 813.0 834.1 870.4 897.2 931.6 966.1 990.9 1019.6 1046.4 1078.9 1115.3 1184.2 1320.0 1444.3 1656.7 1939.8 2175.1 2406.6 2651.5 2900.1 3160.3 3349.7 3445.4 3502.8 3489.4 3324.8 2611.3 1731.3 1155.5 876.2 600.7 170.3 53.6 23.0 9.6 1.9 0.0 813.0 837.9 868.5 895.3 924.0 958.4 987.1 1010.1 1029.2 1056.0 1090.4 1145.9 1256.9 1379.3 1559.1 1807.8 2068.0 2263.1 2488.8 2710.8 2942.2 3131.6 3233.0 3322.9 3357.4 3361.2 3028.3 2190.4 1448.2 1023.5 698.3 290.8 118.6 70.8 23.0 1.9 0.0 813.0 839.8 868.5 899.1 922.1 954.6 977.6 998.6 1019.6 1040.7 1065.6 1096.2 1165.0 1274.1 1375.5 1576.3 1788.7 1976.2 2152.2 2318.6 2517.5 2697.4 2854.2 2992.0 3122.1 3315.3 3539.1 3663.4 3399.4 3062.8 2498.4 1591.6 457.2 105.2 24.9 3.8 0.0 813.0 834.1 862.8 887.6 924.0 941.2 969.9 998.6 1010.1 1029.2 1040.7 1073.2 1113.4 1178.4 1277.9 1365.9 1517.0 1673.9 1830.8 1980.0 2127.3 2268.9 2425.7 2580.7 2752.8 2972.8 3280.8 3711.3 4130.2 4113.0 3416.7 2395.1 1145.9 262.1 40.2 5.7 0.0 813.0 836.0 860.9 893.4 920.2 943.1 964.2 990.9 1008.2 1027.3 1044.5 1071.3 1117.2 1180.3 1260.7 1358.2 1501.7 1641.4 1794.4 1949.4 2083.3 2238.2 2387.5 2538.6 2718.4 2930.8 3225.4 3676.8 4136.0 4134.1 3399.4 2467.8 1312.3 283.1 36.3 5.7 0.0 813.0 832.2 855.1 887.6 914.4 943.1 966.1 989.0 1013.9 1034.9 1054.1 1075.1 1111.5 1140.2 1178.4 1245.4 1350.6 1452.0 1585.9 1714.1 1855.6 1970.4 2073.7 2201.9 2324.3 2502.2 2747.1 3070.4 3518.1 3485.5 2846.6 2066.1 1075.1 252.5 28.7 7.7 0.0 813.0 830.3 851.3 881.9 908.7 935.5 968.0 989.0 1013.9 1033.0 1056.0 1071.3 1088.5 1096.2 1124.9 1149.7 1197.6 1256.9 1350.6 1452.0 1545.7 1641.4 1748.5 1865.2 1999.1 2169.4 2383.6 2559.6 2687.8 2821.7 2167.5 744.2 223.8 59.3 19.1 7.7 0.0 813.0 822.6 843.6 868.5 901.0 924.0 954.6 983.3 1004.3 1033.0 1048.3 1063.6 1069.4 1075.1 1086.6 1096.2 1098.1 1138.3 1188.0 1251.1 1327.6 1417.6 1518.9 1650.9 1786.8 1972.3 2098.6 2129.2 2224.9 2157.9 1968.5 1369.7 331.0 103.3 26.8 7.7 0.0 813.0 828.3 837.9 853.2 881.9 912.5 943.1 979.5 1002.4 1034.9 1059.8 1077.0 1084.7 1092.3 1105.7 1103.8 1113.4 1138.3 1166.9 1218.6 1298.9 1388.9 1509.4 1658.6 1819.3 1978.1 2033.5 2115.8 2050.8 1826.9 1444.3 661.9 156.9 49.7 23.0 7.7 0.0 813.0 820.7 828.3 837.9 864.7 893.4 924.0 956.5 998.6 1042.6 1088.5 1130.6 1170.8 1210.9 1256.9 1318.1 1375.5 1471.1 1570.6 1687.3 1826.9 1960.9 2075.6 2198.1 2255.5 2249.7 2100.5 1964.7 1641.4 1251.1 811.1 306.1 61.2 21.0 11.5 7.7 0.0 813.0 814.9 822.6 830.3 855.1 880.0 912.5 948.9 1000.5 1048.3 1107.6 1172.7 1243.5 1318.1 1425.2 1557.2 1714.1 1882.4 2045.0 2188.5 2280.3 2293.7 2203.8 2048.9 1842.2 1612.7 1356.3 1170.8 916.3 646.6 394.1 183.7 45.9 19.1 9.6 5.7 0.0 813.0 813.0 809.2 818.8 836.0 853.2 881.9 925.9 968.0 1012.0 1073.2 1142.1 1212.9 1270.3 1356.3 1492.2 1683.5 1849.9 1999.1 2106.2 2102.4 1968.5 1721.7 1364.0 1004.3 677.2 384.5 200.9 101.4 63.1 42.1 30.6 21.0 15.3 9.6 5.7 0.0 813.0 805.4 793.9 792.0 790.1 790.1 795.8 795.8 771.0 725.0 675.3 637.0 614.1 606.4 606.4 665.7 822.6 1046.4 1247.3 1344.9 1283.6 1056.0 742.3 453.4 239.1 133.9 89.9 70.8 57.4 47.8 36.3 26.8 21.0 13.4 9.6 5.7 0.0 813.0 795.8 774.8 749.9 725.0 681.0 614.1 529.9 432.3 344.3 279.3 273.6 294.6 336.7 382.6 415.1 436.2 457.2 449.6 397.9 315.6 244.9 187.5 151.1 128.2 109.0 89.9 76.5 63.1 49.7 40.2 28.7 19.1 13.4 9.6 5.7 0.0 813.0 790.1 753.7 707.8 635.1 528.0 419.0 327.1 287.0 275.5 264.0 252.5 246.8 250.6 265.9 279.3 287.0 283.1 265.9 244.9 214.3 185.6 162.6 147.3 128.2 107.1 91.8 76.5 63.1 47.8 34.4 24.9 19.1 13.4 11.5 5.7 0.0 813.0 788.2 736.5 663.8 539.5 407.5 319.5 296.5 287.0 277.4 267.8 258.3 244.9 235.3 225.7 218.1 210.4 204.7 193.2 181.7 170.3 156.9 141.6 128.2 112.9 101.4 88.0 72.7 57.4 44.0 34.4 26.8 21.0 15.3 11.5 7.7 0.0 813.0 782.4 713.6 604.5 453.4 338.6 308.0 298.4 290.8 285.0 273.6 267.8 256.3 244.9 233.4 221.9 214.3 202.8 189.4 174.1 158.8 143.5 132.0 122.4 112.9 103.3 91.8 78.4 68.9 59.3 51.7 42.1 30.6 19.1 15.3 9.6 0.0 813.0 771.0 696.3 562.4 403.6 323.3 309.9 304.2 294.6 288.9 279.3 275.5 262.1 252.5 243.0 231.5 218.1 202.8 183.7 164.5 151.1 139.7 130.1 120.5 112.9 101.4 89.9 80.3 74.6 67.0 59.3 45.9 28.7 19.1 17.2 11.5 0.0 813.0 774.8 684.9 531.8 375.0 323.3 315.6 309.9 302.3 296.5 290.8 285.0 273.6 267.8 260.2 244.9 225.7 206.6 183.7 164.5 149.2 137.7 128.2 116.7 103.3 91.8 76.5 68.9 63.1 55.5 47.8 34.4 24.9 21.0 17.2 13.4 0.0 813.0 776.7 683.0 516.5 361.6 327.1 319.5 311.8 306.1 300.3 294.6 288.9 283.1 279.3 271.6 260.2 241.0 216.2 191.3 168.3 151.1 137.7 126.3 111.0 95.7 78.4 63.1 55.5 47.8 40.2 32.5 26.8 23.0 19.1 17.2 7.7 0.0 813.0 767.1 681.0 522.3 355.8 325.2 319.5 313.7 308.0 298.4 294.6 288.9 285.0 279.3 271.6 262.1 244.9 218.1 191.3 168.3 149.2 137.7 124.3 109.0 91.8 76.5 59.3 51.7 45.9 38.3 30.6 24.9 21.0 19.1 15.3 5.7 0.0